BBB124144N, Bare Copper Busbar

Brand:

Burndy

Catalog ID:

BBB124144N

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810510339
UPC 12 Digit
7818105103399

Dimensions

Dimension - Bar Length mm
3658
Dimension - Bar Thickness mm
13
Dimension - Bar Width mm
102

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
4