BBB141144G1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB141144G1

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, four insulators, four mounting brackets, eight bolts and eight washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810560211
UPC 12 Digit
7818105602111

Dimensions

Dimension - Bar Length inch
144 in
Dimension - Bar Length mm
3658 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
1 in
Dimension - Bar Width mm
25 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1