text.skipToContent text.skipToNavigation

BBB14212GG1

by Burndy 

Catalog ID: BBB14212GG1

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four mounting Bolts and Four Lock Washers.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • Product Details

    General

    Material Copper
    UPC 781810540749
    UPC 12 Digit 7818105407499

    Dimensions

    Dimension - Bar Length inch 12.00 in
    Dimension - Bar Length mm 305 mm
    Dimension - Bar Thickness inch 0.25 in
    Dimension - Bar Thickness mm 6 mm
    Dimension - Bar Width inch 2.00 in
    Dimension - Bar Width mm 51 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - cULus Yes
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Minimum Pack Quantity 1

    Resources/Downloads