text.skipToContent text.skipToNavigation

BBB14220ZTN

by Burndy 

Catalog ID: BBB14220ZTN

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four mounting bolts and four lock washers.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • Product Details

    General

    Material Copper, Tin Plated
    UPC 781810533895
    UPC 12 Digit 7818105338955

    Dimensions

    Dimension - Bar Length inch 20 in
    Dimension - Bar Length mm 508 mm
    Dimension - Bar Thickness inch 0.25 in
    Dimension - Bar Thickness mm 6 mm
    Dimension - Bar Width inch 2 in
    Dimension - Bar Width mm 51 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - cULus Yes
    Standards - RoHS Compliance Status UI
    UL Listed No

    Logistics

    Minimum Pack Quantity 20

    Resources/Downloads