text.skipToContent text.skipToNavigation

BBB14412J1

by Burndy 

Catalog ID: BBB14412J1

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four mounting bolts.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • Product Details

    General

    Material Copper
    UPC 781810550861
    UPC 12 Digit 7818105508611

    Dimensions

    Dimension - Bar Length inch 12 in
    Dimension - Bar Length mm 305 mm
    Dimension - Bar Thickness inch 0.25 in
    Dimension - Bar Thickness mm 6 mm
    Dimension - Bar Width inch 4 in
    Dimension - Bar Width mm 102 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Minimum Pack Quantity 1

    Resources/Downloads