BBB14436AG1, Copper Busbar, 1/4" x 4" x 36", includes 3 Insulators, 3 Mounting Brackets, 6 Mounting Bolts, 6 Lockwashers

Brand:

Burndy

Catalog ID:

BBB14436AG1

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, three insulators, three mounting brackets, six mounting bolts and six lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810533673
UPC 12 Digit
7818105336733

Dimensions

Dimension - Bar Length inch
36 in
Dimension - Bar Length mm
914 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
50