text.skipToContent text.skipToNavigation

BBB14436C

By Burndy 

Catalog ID: BBB14436C

By Burndy
Catalog ID:  BBB14436C
Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four bolts and four washers.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • Add to List

    More Options

    Where to Buy

    Product Details

    General

    Material Copper
    UPC 781810497258
    UPC 12 Digit 7818104972588

    Dimensions

    Dimension - Bar Length inch 35 in
    Dimension - Bar Length mm 889 mm
    Dimension - Bar Thickness inch 0.25 in
    Dimension - Bar Thickness mm 6 mm
    Dimension - Bar Width inch 4 in
    Dimension - Bar Width mm 102 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - cULus Yes
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Minimum Pack Quantity 16

    Resources and Downloads