text.skipToContent text.skipToNavigation

BBB14472J

by Burndy 

Catalog ID: BBB14472J

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well. This catalog includes one busbar, two insulators., two mounting brackets, four mounting bolts and four lock washers

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • Product Details

    General

    Material Copper
    UPC 781810503362
    UPC 12 Digit 7818105033622

    Dimensions

    Dimension - Bar Length inch 72 in
    Dimension - Bar Length mm 1829 mm
    Dimension - Bar Thickness inch 0.25 in
    Dimension - Bar Thickness mm 6 mm
    Dimension - Bar Width inch 4 in
    Dimension - Bar Width mm 102 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - cULus Yes
    Standards - RoHS Compliance Status UI
    UL Listed No

    Logistics

    Minimum Pack Quantity 1

    Resources/Downloads