BBB14512N, Copper Busbar, 1/4" x 5" x 12"

Brand:

Burndy

Catalog ID:

BBB14512N

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810537763
UPC 12 Digit
7818105377633

Dimensions

Dimension - Bar Length inch
12 in
Dimension - Bar Length mm
305 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
5 in
Dimension - Bar Width mm
127 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
9