text.skipToContent text.skipToNavigation

BBB14612P

by Burndy 

Catalog ID: BBB14612P

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well. This catalog includes one bus bar, eight round insulator, two mounting brackets, eight mounting bolts and lock washers, four stainless steel threaded rod and one Plexiglas cover

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • Product Details

    General

    Material Copper
    UPC 781810665756
    UPC 12 Digit 7818106657566

    Dimensions

    Dimension - Bar Length inch 14 in
    Dimension - Bar Length mm 356 mm
    Dimension - Bar Thickness inch 0.25 in
    Dimension - Bar Thickness mm 6 mm
    Dimension - Bar Width inch 6 in
    Dimension - Bar Width mm 152 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Standards - RoHS Compliance Status CM

    Logistics

    Minimum Pack Quantity 1

    Resources/Downloads