text.skipToContent text.skipToNavigation

BBB502586PLT

by Burndy 

Catalog ID: BBB502586PLT

Copper Shorting Plate.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • Product Details

    General

    Material Copper
    UPC 781810501719
    UPC 12 Digit 7818105017199

    Dimensions

    Dimension - Bar Length inch 6 in
    Dimension - Bar Length mm 152 mm
    Dimension - Bar Thickness inch 0.5 in
    Dimension - Bar Thickness mm 13 mm
    Dimension - Bar Width inch 4 in
    Dimension - Bar Width mm 102 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Standards - RoHS Compliance Status UI

    Logistics

    Minimum Pack Quantity 25

    Resources/Downloads