text.skipToContent text.skipToNavigation

GB142144

By Burndy 

Catalog ID: GB142144

By Burndy
Catalog ID:  GB142144
Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.
Add to List

More Options

Where to Buy

Product Details

General

Material Copper
UPC 781810466391
UPC 12 Digit 7818104663911

Dimensions

Dimension - Bar Length inch 144 in
Dimension - Bar Length mm 3658 mm
Dimension - Bar Thickness inch 0.25 in
Dimension - Bar Thickness mm 6 mm
Dimension - Bar Width inch 2 in
Dimension - Bar Width mm 51 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads