text.skipToContent text.skipToNavigation

K2C17G7

by Burndy 

Catalog ID: K2C17G7

Accepts 2 conductors; #10 - #6 Copper Solid or #10 - #7 Copper Stranded; 80 lb-in torque

Product Details

General

Material Bronze, Silicon (DURIUM is a trademark)
Plated N
Plating Type Unplated
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810112663
UPC 12 Digit 7818101126633

Conductor Related

Physical Attribute - Number of Conductors Accommodated Total 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings