text.skipToContent text.skipToNavigation

KC17

by Burndy 

Catalog ID: KC17

Mechanical Grounding Connector, Cable to Flat, 10 - 7 AWG (Str) / 10 - 6 AWG (Sol), 1/4" Stud.

Features: SERVIT POST Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar, One-Wrench Installation, Cross Flats: 5/8, 7/16 IN, Conductor Type: Run: Commercial Stranded Copper, Commercial Solid Copper, Dimension B: 3/8 IN, Stud Size: 1/4-20, Height: 1-3/8 IN

Product Details

General

Application For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial
EU RoHS Indicator Yes
Material Bronze, Leaded, Commercial
Plated N
Plating Type Leaded Bronze Alloy
Stud Installation Torque inch pounds 80 LBS/in
Sub Brand SERVIT POST
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810254301
UPC 12 Digit 7818102543011

Dimensions

Dimension - B Length fraction 3/8 in
Dimension - B Length inch 0.37 in
Dimension - Body Width inch 0.44 in
Dimension - Bolt Size fraction 1/4
Dimension - D inch 0.50 in
Dimension - Height fraction 7/8
Dimension - Height inch 0.84 inn
Dimension - L Length Overall mm 34.0 mm
Dimension - Length Overall inch 1.34 in
Dimension - Nut Width inch 0.62 in
Dimension - P inch 0.17 in
Dimension - Threads per inch 20
Dimension - Width inch 21 mm

Conductor Related

Conductor - Copper Solid Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Size Range 6 AWG-10 AWG
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG
Conductor - Copper Str Size Range 7 AWG-10 AWG
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads