text.skipToContent text.skipToNavigation

KC20CG2

by Burndy 

Catalog ID: KC20CG2

#10 - #5 AWG Stranded Copper or #10 - #4 AWG Solid Copper

Product Details

General

Material Bronze, Silicon (DURIUM is a trademark)
Plated N
Plating Type Unplated
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 621945018891
UPC 12 Digit 6219450188911

Conductor Related

Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads