BUR_PPHID-264221_KC-TP
BUR_PPHID-264221_KC-TP

KC20TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand:

Burndy

Catalog ID:

KC20TN

Tin plated; #10 - #5 AWG Stranded Copper or #10 - #4 AWG Solid Copper; 5/16" Stud; 165 in-lb recommended torque.

Product details

General

Material
Bronze, Leaded, Commercial
Plated
Y
Plating Type
Tin - Electro Plated
Stud Installation Torque inch pounds
180 LBS/in
Trade Name
SERVIT POSTâ„¢
Type
KC and K2C Series
UPC
781810087985
UPC 12 Digit
7818100879855

Dimensions

Dimension - B Length inch
0.41 in
Dimension - Body Width inch
0.50 in
Dimension - D inch
0.63 in
Dimension - Height inch
0.86 in
Dimension - L Length Overall mm
36 mm
Dimension - Length Overall inch
1.42 in
Dimension - Nut Width inch
0.69 in
Dimension - P inch
0.22 in

Conductor Related

Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
4 AWG-10 AWG
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG
Conductor - Copper Str Size Range
5 AWG-10 AWG
Physical Attribute - Number of Conductors Accommodated Total
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Carton Quantity
50
Pallet Quantity
19800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings