text.skipToContent text.skipToNavigation

KC22J12T13

by Burndy 

Catalog ID: KC22J12T13

Copper transformer ground connector. Fits all standard EEI-NEMA distribution transformers as tank grounding terminal, Cable Range: 8 Sol. - 2 Sol.

Features: Fits All Standard EEI-NEMA Distribution Transformers As A Tank Grounding Terminal, One-Wrench Installation, Stud Size: 0.6 IN

Product Details

General

Application For Used To Fit All Standard EEI-NEMA Distribution Transformers As A Tank Grounding Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 80 LBS/in
Material Bronze, Leaded, Commercial
Plated N
Plating Type Unplated
Stud Installation Torque inch pounds 80 LBS/in
Sub Brand SERVIT POST
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810127872
UPC 12 Digit 7818101278722

Dimensions

Dimension - B Length inch 0.41 in
Dimension - Bolt Size fraction 1/2
Dimension - Cross Flats inch 0.62 in
Dimension - D inch 0.50 in
Dimension - Height inch 1.00 in
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.50 in
Dimension - P inch 0.27 in
Dimension - Threads per inch 13
Dimension - Width inch 25 mm
Dimension - Width mm 22 mm

Conductor Related

Conductor - Copper Solid Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range 2 AWG-10 AWG
Conductor - Copper Str Size Range 3 AWG-10 AWG
Physical Attribute - Number of Conductors Accommodated Total 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads