BUR_PPHID-264221_KC
BUR_PPHID-264221_KC

KC23B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC23B1NSP

Mechanical Grounding Connector, NUT TORQUE 275 LBS, STUD TORQUE 280 LBS.

Product details

General

Material
Bronze, Leaded, Commercial
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
280 LBS/in
Trade Name
SERVIT POSTâ„¢
Type
KC and K2C Series
UPC
781810467787
UPC 12 Digit
7818104677877

Dimensions

Dimension - B Length inch
0.97 in
Dimension - Body Width inch
0.62 in
Dimension - D inch
1.13 in
Dimension - Height inch
1.05 in
Dimension - L Length Overall mm
53 mm
Dimension - Length Overall inch
2.09 in
Dimension - Nut Width inch
0.81 in
Dimension - P inch
0.32 in

Conductor Related

Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Size Range
10 AWG-1 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Physical Attribute - Number of Conductors Accommodated Total
1

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Carton Quantity
50
Pallet Quantity
11600

Resources and downloads

Customer Notices

Sales Drawings