text.skipToContent text.skipToNavigation

KC23TN

by Burndy 

Catalog ID: KC23TN

Mechanical Connector; Cable to Flat; Nut Torque: 275 in-lbs; Stud Torque: 280 in-lbs.

Product Details

General

Material Bronze, Leaded, Commercial
Plated N
Plating Type Tin - Electro Plated
Stud Installation Torque inch pounds 280 LBS/in
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810146743
UPC 12 Digit 7818101467433

Dimensions

Dimension - B Length inch 0.46 in
Dimension - Body Width inch 0.62 in
Dimension - D inch 0.63 in
Dimension - Height inch 1.05 in
Dimension - L Length Overall mm 42 mm
Dimension - Length Overall inch 1.67 in
Dimension - Nut Width inch 0.81 in
Dimension - P inch 0.32 in

Conductor Related

Conductor - Copper Solid Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Size Range 10 AWG-1 AWG
Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range 8 AWG-2 AWG
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings