text.skipToContent text.skipToNavigation

KC26B1TN

by Burndy 

Catalog ID: KC26B1TN

Mechanical Connector; Cable to Flat; Accommodates: #2 - 2/0 AWG Stranded or #2 - 3/0 AWG Solid; 1/2" Stud; Tin Plated.

Product Details

General

Material Bronze, Leaded, Commercial
Plated Y
Plating Type Tin Plated
Stud Installation Torque inch pounds 480 LBS/in
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810002117
UPC 12 Digit 7818100021177

Dimensions

Dimension - B Length inch 1.04 in
Dimension - Body Width inch 0.88 in
Dimension - D inch 1.25 in
Dimension - Height inch 1.38 in
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.62 in
Dimension - Nut Width inch 1.04 in
Dimension - P inch 0.44 in

Conductor Related

Conductor - Copper Solid Size 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Size Range 2 AWG-3/0 AWG
Conductor - Copper Str Size 2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range 2 AWG-2/0 AWG
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings