BUR_PPHID-264221_KC
BUR_PPHID-264221_KC

KC26NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC26NSP

Cu Mechanical ground conectr to ground 2 Cables to Steel structures, #2-2/0 Str., #2-3/0 Sol., Connector supplied with Split lock washer and nut.

Product details

General

Material
Bronze, Leaded, Commercial
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
480 LBS/in
Trade Name
SERVIT POSTâ„¢
Type
KC and K2C Series
UPC
781810339190
UPC 12 Digit
7818103391900

Dimensions

Dimension - B Length inch
0.52 in
Dimension - Body Width inch
0.88 in
Dimension - D inch
0.75 in
Dimension - Height inch
1.38 in
Dimension - L Length Overall mm
54 mm
Dimension - Length Overall inch
2.12 in
Dimension - Nut Width inch
1.04 in
Dimension - P inch
0.44 in

Conductor Related

Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Size Range
2 AWG-3/0 AWG
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
2 AWG-2/0 AWG
Physical Attribute - Number of Conductors Accommodated Total
1

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
5800

Resources and downloads

Customer Notices

Sales Drawings