text.skipToContent text.skipToNavigation

KC28B1N

by Burndy 

Catalog ID: KC28B1N

Mechanical Connector; Cable to Flat; Nut Torque: 500 in-lbs; Post Torque: 660 in-lbs.

Product Details

General

Material Copper Alloy, Cast
Plated N
Plating Type Unplated
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 12 Digit 0

Conductor Related

Conductor - Copper Solid Size Range 1 AWG-4/0 AWG
Conductor - Copper Str Size Range 1 AWG-4/0 AWG
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings