text.skipToContent text.skipToNavigation

KC31B1TN

by Burndy 

Catalog ID: KC31B1TN

Mechanical Connector; Cable to Flat; Accommodates #1 - 350 kcmil Str. Copper; Tin plated; Nut Torque: 825 in-lbs; Stud Torque: 1050 in-lbs.

Product Details

General

Material Copper Alloy, Cast
Plated Y
Plating Type Tin Plated
Stud Installation Torque inch pounds 660 LBS/in
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810170229
UPC 12 Digit 7818101702299

Dimensions

Dimension - B Length inch 1.23 in
Dimension - Body Width inch 1.43 in
Dimension - Height inch 2.19 in
Dimension - L Length Overall mm 94 mm
Dimension - Length Overall inch 3.69 in
Dimension - Nut Width inch 1.69 in
Dimension - P inch 0.70 in

Conductor Related

Conductor - Copper Str Size 1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 1 AWG-350 kcmil
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings