text.skipToContent text.skipToNavigation

KCKF234X

by Burndy 

Catalog ID: KCKF234X

Mechanical Bulkhead Ground Connector Kit; Nut Torque: 275 in-lbs; Post Torque: 100 in-lbs.

Product Details

General

Material Copper
Plated N
Plating Type Unplated
Trade Name SERVIT POST™
Type KCKF Series
UPC 781810567609
UPC 12 Digit 7818105676099

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings