text.skipToContent text.skipToNavigation

KCKF254X

By Burndy 

Catalog ID: KCKF254X

By Burndy
Catalog ID:  KCKF254X
Mechanical Bulkhead Ground Connector Kit; Nut Torque: 385 in-lbs; Post Torque: 150 in-lbs.
Add to List

More Options

Where to Buy

Product Details

General

Material Copper
Plated N
Plating Type Unplated
Trade Name SERVIT POST™
Type KCKF Series
UPC 781810567616
UPC 12 Digit 7818105676166

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings