SKU-GSC752N30B
SKU-GSC752N30B

GSC752N30B, Ground Stud Connector, Tin Plated Cast Copper

Brand:

Burndy

Catalog ID:

GSC752N30B

GROUND STUD CONNECTOR, TIN PLATED CAST COPPER.

90 DEGREE GROUND STUD CONNECTOR,TIN PLATED COPPER ALLOY

Product details

General

Application
Grounding applications
Construction Material - Main
COPPER ALLOY
Finish Type
Tin Plated Copper
Sub Brand
Connector
Type
GROUND STUD CONNECTOR
UPC
621945462977

Dimensions

Diameter
0.56 in

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX

Resources and downloads