text.skipToContent text.skipToNavigation

EQC26CG14

by Burndy 

Catalog ID: EQC26CG14

Wire/Cable: #8 SOL - 3/0 STR

Product Details

General

Item Type 4D
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Screw Type Hexagonal Bolt
Plating Type Tin - Electro Plated
UPC 781810426692
UPC 12 Digit 7818104266922

Dimensions

Dimension - Height inch 2.56 in
Dimension - Stud Size inch 33/64

Conductor Related

Conductor - Copper Solid Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Size Range 8 AWG-3/0 AWG
Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG
Conductor - Copper Str Size Range 8 AWG-3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No