HUBBELL
Image of C11LH2 C11LH2, Cast Bronze Clamp, Cable to Water Pipe
Image of C11LH2 C11LH2, Cast Bronze Clamp, Cable to Water Pipe

C11LH2, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C11LH2

Cast Bronze Clamp, Cable to Water Pipe, 2/0 AWG -10 AWG, 1/2" - 1" Water Pipe, 3/4" hub.

  • Cast bronze clamps for conduit
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Zinc plated screws

General

Application

For Grounding Rigid Conduit Systems

Catalog Number

C11LH2

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>LC Water Pipe Ground Clamps

Product Type

Mechanical

Sub Brand

CONDUIT

Type

WaterPipe Gounding Connectors

UPC

781810142158

UPC 14 Digit GTIN

00781810142158

Dimensions

Dimension - Height inch

2.56 in

Dimension - Height mm

65 mm

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

2.86 in

Dimension - Pad Width inch

1.13 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2/0 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3500