HUBBELL
Image of C22D C22D, Cast Bronze Ground Clamp, Cable to Pipe or Tube
Image of C22D C22D, Cast Bronze Ground Clamp, Cable to Pipe or Tube

C22D, Cast Bronze Ground Clamp, Cable to Pipe or Tube

Brand:

Burndy

Catalog ID:

C22D

Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1-1/4" - 2" Water Pipe.

  • Connects grounding conductor to water pipe or copper tube
  • D indicates UL467 Listed for Direct Burial in earth and concrete
  • Supplied with silicon bronze hardware

Features: For Connecting Grounding Conductor To Water Pipe Or Copper Tube, D Indicates UL467 Listed For Direct Burial In Earth And Concrete And Are Supplied With Silicon Bronze Hardware, Water Pipe Size: 1-1/4 - 2 IN, Installation Torque: 50 IN-LB For Pipe And Wire Clamp, Length: 3.63 IN, Cross Flats: 1 IN, Width: 0.75 IN, Height: 2.38 IN, Armored Cable: No, Ground Strap: No

Product details

General

Application

For Connecting Grounding Conductor To Water Pipe Or Copper Tube, Direct Burial Applications In Earth And Concrete

Catalog Number

C22D

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810142356

UPC 12 Digit

7818101423566

Dimensions

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - Hole Size inch

0.31 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.63 in

Dimension - Pad Width inch

1.00 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings