HUBBELL
BUR_PPHID-264215_CLH
BUR_PPHID-264215_CLH

C22LH2, Cast Bronze Clamp, Cable to Water Pipe

Brand:

Burndy

Catalog ID:

C22LH2

Cast Bronze Clamp, Cable to Water Pipe, 2/0 AWG -10 AWG, 1-1/4" - 2" Water Pipe, 3/4" hub.

Product details

General

Catalog Number

C22LH2

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142189

UPC 12 Digit

7818101421899

Dimensions

Dimension - Height inch

3.19 in

Dimension - Height mm

81 mm

Dimension - L Length Overall mm

89 mm

Dimension - Length Overall inch

3.50 in

Dimension - Pad Width inch

1.50 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Str Size Range

10 AWG - 2/0 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes