BUR_SKU-C6
BUR_SKU-C6

C6, Cast Bronze Clamp, Armored Cable to Water Pipe

Brand:

Burndy

Catalog ID:

C6

Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 2 AWG (Str.), 1/2" -1" Water Pipe,pipe clamp:50 in-lb.

Features: For Connecting Armored Cable To Water Pipe, Zinc Plated Screws, Supplied With Silicon Bronze Hardware, Armored Cable: Yes, Ground Strap: No, Dimension C: 0.63 IN, Installation Torque: 50 IN-LB For Pipe Clamp And Wire Clamp, Length: 2.34 IN, Height: 1.6 IN, Width: 16 IN, Water Pipe Size: 3/8 - 1 IN

Product details

General

Application

For Connecting Armored Cable To Water Pipe

Catalog Number

C6

EU RoHS Indicator

Yes

Hardware Type

Zinc Plated

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

Y

Plating Type

Zinc

Sub Brand

CLAMP

Trade Name

N

Type

Ground Clamp

UPC

781810142394

UPC 12 Digit

7818101423944

Dimensions

Dimension - Height inch

1.60 in

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.34 in

Dimension - Pad Width inch

0.63 in

Dimension - Thread Size

-

Dimension - Width inch

1.06 in

Dimension - Width mm

27 mm

Conductor Related

Conductor - Armored Cable Size

Y

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

3/8 in;1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

3/8 in-1 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Pipe EMT-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings