BUR_BMCFS1_prodimage
BUR_BMCFS1_prodimage
BUR_BMCFS2_prodimage

BMCFS6-1420, FS6 Bonding Mid and End Clamp, 1/4" Stud

Brand:

WILEY

Catalog ID:

BMCFS6-1420

The WILEY BMFCFS6 mid- and end-clamp is designed specifically to secure FS6 modules through compatibility with the standard mounting slot. An innovative solution with a simple geometry allows for compatibility with most mounting structures and racking systems while providing ease of installation. Galvanized steel construction ensures that this is a solution made to last and the curved edges provide an electrical connection that meets UL2703 requirements for bonding across modules. The ability to utilize a single solution for both mid-clamp and end-clamp applications simplifies installation with a product that can be trusted to stand the test of time.

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant G90 Galvanized steel provides outstanding durability and performance in all environments
  • Compatible with FS6 mounting slot
  • Single solution for both mid- and end-clamp applications
  • Curved edges provide bonding connection meeting UL2703 requirements
  • Recommended for outdoor use

Product details

General

Material
Galvanized Steel
Mounting Hardware
1/4-20 GS
UPC
621945638440

Logistics

Carton Quantity
500

Resources and downloads