WEEB-BNDJMP24-UN, WEEB® Bonding Jumper; 24" with 1/4" Mounting hardware included, Unassembled
Request a Quote
Brand:
WILEY
Catalog ID:
WEEB-BNDJMP24-UN
WEEB® Bonding Jumper; 24".
Product details
Resources and downloads
Product details
General
Item Type
4D
UPC
781810567333
UPC 12 Digit
7818105673333
Dimensions
Bolt Size
1/4 in
Dimension - Thread Size
-
Certifications And Compliance
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Resources and downloads
Specifications
WEEB-BNDJMP24-UN Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50022508