WILEYBRAID12-516, Cu Braid, 12.00 IN L, 0.709 IN W, M8 or 5/16" Hardware NOT included
Request a Quote
Brand:
WILEY
Catalog ID:
WILEYBRAID12-516
Brand
Burndy
WILEY
Prop 65 Notice
Cu Braid, 12.00 IN L, 0.709 IN W, .32 IN Hole Dia
Product details
Resources and downloads
Product details
General
Item Type
3B
Trade Name
WILEY
UPC
621945448391
UPC 12 Digit
6219454483911
Dimensions
Bolt Size
5/16 in
Dimension - Thread Size
-
Certifications And Compliance
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
100
Pallet Quantity
9000
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
WILEYBNDJMP LARGE HARDWARE CUT SHEET 031816
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50059512