HUBBELL
WILEYBRAID30-12, Cu Braid, 30.00 IN L, 1.20 IN W, M12 or 1/2" Hardware NOT included
WILEYBRAID30-12, Cu Braid, 30.00 IN L, 1.20 IN W, M12 or 1/2" Hardware NOT included

WILEYBRAID30-12, Cu Braid, 30.00 IN L, 1.20 IN W, M12 or 1/2" Hardware NOT included

Brand:

WILEY

Catalog ID:

WILEYBRAID30-12

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Product details

General

UPC

621945461529

Dimensions

Bolt Size

1/2 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

4200