text.skipToContent text.skipToNavigation

WILEYBRAID6-38

by WILEY 

Catalog ID: WILEYBRAID6-38

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Product Details

General

Item Type 3C
UPC 621945448339
UPC 12 Digit 6219454483399

Dimensions

Dimension - Length Overall inch 6 in
Dimension - Thread Size -

Certifications and Compliance

UL Listed Yes

Resources/Downloads

Customer Notices