text.skipToContent text.skipToNavigation

Veri*Lite VLS Insulator

by OHIO BRASS 

Catalog ID: 4050051201

Suspension Y Clevis & Socket 69 kV.

Product Details

General

Application Suspension
Fitting - Ground/Base Y-Clevis
Fitting - Live Line End Ball
Material ESP
Material - End Fitting Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 10
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 15 kip
Tensile Strength - Routine 7500
UPC 096359424154

Dimensions

Diameter - Shed(s) 5.9
Length - Effective 30.25 in
Rod Diameter 0.625
Thickness - Housing 0.150
Weight 6 lb

Electrical Ratings

Arc Distance - Dry 29 in
Creep and Leakage Distance 69 IN (1753 mm)
Critical Impulse Flashover (CIFO) - Negative 510
Critical Impulse Flashover (CIFO) - Positive 500
Flashover Voltage - 60 Hz Dry 315
Flashover Voltage - 60 Hz Wet 245
Voltage - Line 69000 V

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Pallet Quantity 150
Standard Package 12

Resources/Downloads