HPS_ID_U-SOI3735CC_PRODIMAGE
* Representative image
HPS_ID_U-SOI3735CC_PRODIMAGE

Standoff Insulator - 5kV

Brand:

Reuel

Catalog ID:

U-SOI3050NN

5kV Standoff Insulator - Indoor Applications - Overall Length = 5.00 in, Shed Outside Diameter = 3.00 in - (1) 3/8 in-16 Threaded Insert in each End

Product details

General

Application
Stand-Off Insulator
Bottom Terminal Type
Aluminum Threaded Inserts
Cantilever Bending Strength - Routine
450 lb
Color
Gray
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
1
Number of Sheds
4
Plating - Bottom Terminal
Unplated
Press Minimum
20000
Tensile Strength
4000 lb.
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum Threaded Inserts
Torsional Strength
-
Type
Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter
3 in
Diameter - Bottom Terminal Bolt Circle
N/A
Diameter - Bottom Terminal Bolt Holes
3/8-16
Diameter - Large Shed
3.00 in
Diameter - Top Terminal Bolt Circle
N/A
Diameter - Top Terminal Bolt Holes
3/8-16
Diameter - Top Terminal Outside
3.00 in
Length
5 in
Weight
2.05 lb

Electrical Ratings

kV Class
5 kV
Minimum Creepage
10 in
Minimum Strike
5 in

Certifications And Compliance

Industry Standard(s)
ANSI C29.9

Resources and downloads