text.skipToContent text.skipToNavigation

Switch Insulator - 25kV

by Reuel 

Catalog ID: U-SWI4008

25kV Switch Insulator - Indoor and Outdoor Applications - Overall Length = 8.00 in, Top End Outside Diameter = 4.00 in, Bottom End Outside Diameter = 4.00 in - (2) 3/8 in-16 Threaded Inserts Top End; 2.25 in Dia. B.C., (4) 3/8 in-16 Threaded Inserts Bottom End; 2.25 in Dia. B.C.

Product Details

General

Application Switch Insulator
Bottom Terminal Type Aluminum Threaded Inserts
Cantilever Bending Strength - Routine 1200 lb
Color Gray
Number of Bolt Holes - Bottom Terminal 4
Number of Bolt Holes - Top Terminal 2
Number of Sheds 7
Plating - Bottom Terminal Unplated
Press Minimum 20000
Tensile Strength 5000 lb
Top Terminal Plating Unplated
Top Terminal Type Aluminum Threaded Inserts
Torsional Strength -
Type Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter 4.00 in
Diameter - Bottom Terminal Bolt Circle 2.25 in
Diameter - Bottom Terminal Bolt Holes 3/8-16
Diameter - Large Shed 4.62 in
Diameter - Top Terminal Bolt Circle 2.25 in
Diameter - Top Terminal Bolt Holes 3/8-16
Diameter - Top Terminal Outside 4.00 in
Length 8.00 in
Weight 6.0 lb

Electrical Ratings

Minimum Creepage 22.70 in
Minimum Strike 8.00 in
kV Class 25 kV

Certifications and Compliance

Industry Standard(s) ANSI C29.9

Resources/Downloads