text.skipToContent text.skipToNavigation

Switch Insulator - 27kV

By Reuel 

Catalog ID: U-SWI4082EE

By Reuel
Catalog ID:  U-SWI4082EE
27kV Switch Insulator - Indoor and Outdoor Applications - Overall Length = 8.25 in, Top End Outside Diameter = 4.00 in, Bottom End Outside Diameter = 4.00 in - (1) 1/2 in-13 Threaded Inserts in each End

More Options