text.skipToContent text.skipToNavigation

Switch Insulator - 27kV

By Reuel 

Catalog ID: U-SWI4082ECFF

By Reuel
Catalog ID:  U-SWI4082ECFF
27kV Switch Insulator - Indoor and Outdoor Applications - Overall Length = 8.25 in, Top End Outside Diameter = 4.00 in, Bottom End Outside Diameter = 4.00 in - (4) 3/8 in-16 Threaded Inserts Top End; 2.00 in Dia. B.C., (4) 3/8 in-16 Threaded Inserts Bottom End; 2.00 in Dia. B.C.