U-SWI4082ECFF

Brand:

Reuel

Catalog ID:

U-SWI4082ECFF

SWITCH INSUL. ELEC. CONN. 8.25

  • Switch Insulator
  • 27kV

Product details

General

Application
Switch Insulator
Bottom Terminal Type
Aluminum Threaded Inserts
Cantilever Bending Strength - Routine
1200 lb
Color
Gray
Number of Bolt Holes - Bottom Terminal
5
Number of Bolt Holes - Top Terminal
5
Number of Sheds
7
Plating - Bottom Terminal
Unplated
Press Minimum
20000
Tensile Strength
5000 lb.
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum Threaded Inserts
Type
Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter
4 in
Diameter - Bottom Terminal Bolt Circle
2.00 in
Diameter - Bottom Terminal Bolt Holes
3/8-16
Diameter - Large Shed
4.62 in
Diameter - Top Terminal Bolt Circle
2.00 in
Diameter - Top Terminal Bolt Holes
3/8-16
Diameter - Top Terminal Outside
4.00 in
Dimensions
4.00 in x 4.00 in x 8.25 in
Height
8.25 in
Length
4 in
Weight
5.84 lb
Width
4 in

Electrical Ratings

kV Class
27 kV
Minimum Creepage
23.45 in
Minimum Strike
8.5 in

Certifications And Compliance

Industry Standard(s)
ANSI C29.9

Resources and downloads