Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP046F00000

Quadri*Sil Braced Line Post 138kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application
Horizontal V Assembly
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Shed Style
Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L)
1550 lb
Strength Rating - Minimum Ultimate, Vertical (V)
10070 lb
Tensile Strength
7500 lb.
Type
Horizontal V Assembly

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Dimensions
12 in x 10 in x 55.0 in
Distance From Pole
20 in
Height
55 in
Length
12 in
Length - Brace Section
65.7
Length - Effective
59.5 in
Length - Suspension Insulator
58.7
Rod Diameter
2.5
Width
10 in

Electrical Ratings

Arc Distance - Dry
44.6
Creep and Leakage Distance
115
Critical Impulse Flashover (CIFO) - Negative
730
Critical Impulse Flashover (CIFO) - Positive
675
Flashover Voltage - 60 Hz Dry
425 kV
Flashover Voltage - 60 Hz Wet
390 kV
Voltage Rating
115/138 V
Withstand Voltage - 60 Hz Dry
425
Withstand Voltage - 60 Hz Wet
295 kV
Withstand Voltage - Lightning Impulse (Negative)
655 kV
Withstand Voltage - Lightning Impulse (Positive)
605 kV

Certifications And Compliance

Industry Standard(s)
ANSI