Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP055F00000

Quadri*Sil Braced Line Post 161kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application
Horizontal V Assembly
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Shed Style
Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L)
1300 lb
Strength Rating - Minimum Ultimate, Vertical (V)
10240 lb
Tensile Strength
7500 lb.
Type
Horizontal V Assembly

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Dimensions
12 in x 10 in x 66.0 in
Distance From Pole
24 in
Height
66 in
Length
12 in
Length - Brace Section
78.6
Length - Effective
69.2 in
Length - Suspension Insulator
71.6
Rod Diameter
2.5
Width
10 in

Electrical Ratings

Arc Distance - Dry
54.4
Creep and Leakage Distance
145
Critical Impulse Flashover (CIFO) - Negative
890
Critical Impulse Flashover (CIFO) - Positive
830
Flashover Voltage - 60 Hz Dry
530 kV
Flashover Voltage - 60 Hz Wet
470 kV
Voltage Rating
161 V
Withstand Voltage - 60 Hz Dry
530
Withstand Voltage - 60 Hz Wet
350 kV
Withstand Voltage - Lightning Impulse (Negative)
800 kV
Withstand Voltage - Lightning Impulse (Positive)
745 kV

Certifications And Compliance

Industry Standard(s)
ANSI