text.skipToContent text.skipToNavigation

Quadri*Sil Braced Line Post Insulator

by OHIO BRASS 

Catalog ID: BLP041P00000

Quadri*Sil Braced Line Post 138kV, Pivoting

Product Details

General

Application Pivoting Horizontal V Assembly
Fitting - Ground End Pivot
Fitting - Live Line End Two Hole Blade
Material Silicone
Material - End Fitting Galvanized Steel
Shed Style Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L) 7500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 10140 lb
Tensile Strength 7500 lb
Type Pivoting Horizontal V Assembly
UPC 096359691730

Dimensions

Angle 0
Diameter - Shed(s) 5.06
Distance From Pole 18 in
Height 50.0 in
Length 10 in
Length - Brace Section 59.2
Length - Effective 53.1 in
Length - Suspension Insulator 52.2
Rod Diameter 2.5
Width 10 in

Electrical Ratings

Arc Distance - Dry 38.1
Creep and Leakage Distance 99
Critical Impulse Flashover (CIFO) - Negative 625
Critical Impulse Flashover (CIFO) - Positive 575
Flashover Voltage - 60 Hz Dry 370 kV
Flashover Voltage - 60 Hz Wet 355 kV
Voltage Rating 115/138 V
Withstand Voltage - 60 Hz Dry 370
Withstand Voltage - 60 Hz Wet 265 kV
Withstand Voltage - Lightning Impulse (Negative) 560 kV
Withstand Voltage - Lightning Impulse (Positive) 515 kV

Certifications and Compliance

Industry Standard(s) ANSI

Resources/Downloads