Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP051F12000

QuadriSil Braced Line Post 161kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application
Braced Line Post
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Shed Style
Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L)
1415 lb
Strength Rating - Minimum Ultimate, Vertical (V)
11390 lb
Tensile Strength
7500 lb.
Type
Braced Line Post
UPC
096359522683

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Dimensions
12 in x 10 in x 90.0 in
Distance From Pole
2 in
Height
90 in
Length
12 in
Length - Brace Section
96
Length - Effective
63 in
Length - Suspension Insulator
88.9
Rod Diameter
2.5
Width
10 in

Electrical Ratings

Arc Distance - Dry
51.6
Creep and Leakage Distance
132
Critical Impulse Flashover (CIFO) - Negative
895
Critical Impulse Flashover (CIFO) - Positive
790
Flashover Voltage - 60 Hz Dry
510 kV
Flashover Voltage - 60 Hz Wet
455 kV
Voltage Rating
161 V
Withstand Voltage - 60 Hz Dry
510
Withstand Voltage - 60 Hz Wet
340 kV
Withstand Voltage - Lightning Impulse (Negative)
805 kV
Withstand Voltage - Lightning Impulse (Positive)
710 kV

Certifications And Compliance

Industry Standard(s)
ANSI