text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220151902

2.5" Line Post, Ext. 2 hole blade, Aluminum gain base 12" CL

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1850 LB
    Cantilever Bending Strength - Routine 925 LB
    Fitting - Ground End Al. Gain
    Fitting - Live Line End Two Hole Long Blade
    Material ESP
    Number of Sheds 30
    Shed Style Uniform

    Dimensions

    Angle 12 °
    Diameter - Shed(s) 7.6 IN (193 mm)
    Length 14 in
    Length - Effective 91 in
    Rod Diameter 2.5
    Thickness - Housing 0.12 in
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 81 IN (1984.5 mm)
    Creep and Leakage Distance 208 IN (5283 mm)
    Critical Impulse Flashover (CIFO) - Negative 1365 kV
    Critical Impulse Flashover (CIFO) - Positive 1265 kV
    Flashover Voltage - 60 Hz Dry 805 kV
    Flashover Voltage - 60 Hz Wet 675 kV
    kV Class 230.00 kV

    Resources/Downloads