text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220181103

2.5" Line Post, hor. clamp top, Aluminum flat base 8x10

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1570 LB
    Cantilever Bending Strength - Routine 785 LB
    Fitting - Ground End Al. Flat 8" x 10"
    Fitting - Live Line End Clamptop
    Material ESP
    Number of Sheds 36
    Shed Style Uniform

    Dimensions

    Angle 12 °
    Diameter - Shed(s) 7.6 IN (193 mm)
    Length 12 in
    Length - Effective 107 in
    Rod Diameter 2.5
    Thickness - Housing 0.12 in
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 97 IN (2376.5 mm)
    Creep and Leakage Distance 250 IN (6350 mm)
    Critical Impulse Flashover (CIFO) - Negative 1610 kV
    Critical Impulse Flashover (CIFO) - Positive 1520 kV
    Flashover Voltage - 60 Hz Dry 955 kV
    Flashover Voltage - 60 Hz Wet 780 kV
    kV Class 345.00 kV

    Resources/Downloads