text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230051104

3.0" Line Post, hor. clamp top, Steel flat base 14" CL 1" bolts

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 5000 LB
    Cantilever Bending Strength - Routine 2500 LB
    Fitting - Ground End Steel Flat 14" Centerline
    Fitting - Live Line End Clamptop
    Material ESP
    Number of Sheds 10
    Shed Style Uniform
    UPC 096359430230

    Dimensions

    Angle 14 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 17 in
    Length - Effective 40 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 29 IN (737 mm)
    Creep and Leakage Distance 77 IN (1,956 mm)
    Critical Impulse Flashover (CIFO) - Negative 540 kV
    Critical Impulse Flashover (CIFO) - Positive 445 kV
    Flashover Voltage - 60 Hz Dry 295 kV
    Flashover Voltage - 60 Hz Wet 250 kV
    kV Class 69.00 kV

    Resources/Downloads