text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230051105

Product Details

General

Cantilever Bending Strength - Max. 5000 LB
Cantilever Bending Strength - Routine 2500 LB
Fitting - Ground End 5" B.C. Tapped
Fitting - Live Line End Clamptop
Material ESP
Number of Sheds 10
Shed Style Uniform

Dimensions

Angle 0 °
Diameter - Shed(s) 9.3 IN (228.8 mm)
Length 5.91 in
Length - Effective 40 in
Rod Diameter 3
Thickness - Housing > 3MM
Width 5.91 in

Electrical Ratings

Arc Distance - Dry 29 IN (737 mm)
Creep and Leakage Distance 77 IN (1,956 mm)
Critical Impulse Flashover (CIFO) - Negative 540 kV
Critical Impulse Flashover (CIFO) - Positive 445 kV
Flashover Voltage - 60 Hz Dry 295 kV
Flashover Voltage - 60 Hz Wet 250 kV
kV Class 69.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)